??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
22060.0706 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2206. - Spring Plungers with internal hexagon
Bill of material
22060.0706 Spring Plunger
BESTNR
Ref. No.
22060.0706
AUS
Version
rostfreier Stahl, Bolzen aus Thermoplast, verstärkte Federkraft
D1
Thread
M6
D2
2.7 mm
L
20 mm
N
1.3 mm
S
mm
Enter value for S
mm
cm
inch
ft
T
0.9 mm
SW
2.0 mm
F1
Spring load
20.0 N
F2
Spring load
50 N
TEMP
temperature / max.
-30/+50 °C
G
Weight
3.6 g
Embedded user actions